Menu Search

Draw Latch 80.0 mm 32.0 mm Stainless Steel

Item code:

491973

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 19.8804
25 + £ 9.6718
Standard pack: 25

Order any quantity

Total price:

£ 19.88

1 x £ 19.8804

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Full Material 304 Stainless Steel
Type Catch
Overall Length 80.0 mm
Overall Width 32.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us