Menu Search

Draw Latch 88.0 mm 20.0 mm Stainless Steel

Item code:

497931

917 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 18.6037
25 + £ 8.6991
Standard pack: 25

Order any quantity

Total price:

£ 18.60

1 x £ 18.6037

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish No Finish
Full Material 304 Stainless Steel
Type Latch
Overall Height 14.0 mm
Overall Length 88.0 mm
Overall Width 20.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us