Quantity | Unit price |
---|---|
5 - 24 | £ 5.4716 |
25 + | £ 2.5569 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Chrome |
---|---|
Finish | Zinc Plated |
Full Material | Steel |
Type | Latch |
Overall Height | 14.0 mm |
Overall Height | 0.551 in |
Overall Length | 88.0 mm |
Overall Length | 3.465 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.