10026878
SPWJ-75
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 1.5166 |
| 500 - 999 | £ 1.4883 |
| 1000 + | £ 1.4599 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 5.512 in |
|---|---|
| H | 140.0 mm |
| d | 2.953 in |
| d | 75.0 mm |
| d1 | 2.953 in |
| d1 | 75.0 mm |
| Colour | Yellow |
| Full Material | Flexible Polyvinyl Chloride |
| Type | 2 |
| Commodity Code | 3926909790 |
| Material | Flexible PVC |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue