10001196
CBS-4-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1043 |
| 5000 + | £ 0.0939 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Non-Locking Bayonet Fix |
| Hole B Fix Type | Locking Two Prong Fix |
| Body Diameter | 7.1 mm |
| Body Diameter | 0.28 in |
| Hole Diameter A | 4.0 mm |
| Hole Diameter A | 0.157 in |
| Hole Diameter B | 0.187 in |
| Hole Diameter B | 4.75 mm |
| Locking Head Height B | 0.098 in |
| Locking Head Height B | 2.5 mm |
| Panel Thickness A Range | 1.57 mm |
| Panel Thickness A Range | 0.062 in |
| Panel Thickness B Range | 0.031 - 0.078 in |
| Panel Thickness B Range | 0.79 - 1.98 mm |
| Spacer Length | 6.4 mm |
| Spacer Length | 0.252 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue