Menu Search

Dyna-Force Clamps

In production

These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.

They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.

The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.

  • It has a low profile, compact shape, and smooth or serrated faces.
  • Clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling.
  • Used in various industries, including manufacturing, metalworking, and automotive assembly.
Material: Stainless Steel Series Code: SR12010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Jaw Type Drive screw d3 h2 d1 h1 d2 h3 min View
£ 89.2092 - £ 118.9422 Request the lead time here
Smooth
M6x12
4.5
20.0
19.0
M5
3.3
£ 141.2394 - £ 188.3124 Request the lead time here
Smooth
M10x18
7.0
30.0
29.0
M8
4.5
£ 93.0342 - £ 124.0422 Request the lead time here
Smooth
M8x16
5.0
25.0
24.0
M6
4.5
£ 152.4696 - £ 203.286 Request the lead time here
Serrated
M10x18
7.0
30.0
29.0
M8
4.5
£ 100.4496 - £ 133.926 Request the lead time here
Serrated
M8x16
5.0
25.0
24.0
M6
4.5
£ 96.747 - £ 128.9892 Request the lead time here
Serrated
M6x12
4.5
20.0
19.0
M5
3.3
Dyna-Force Clamp Smooth 20.0 M5 Stainless Steel

20266486

Price Range
£ 118.9422 - £ 89.2092

Stock Levels
Request the lead time here
Attributes
  • Jaw Type
    Smooth
  • d1
    20.0
  • d2
    M5
  • Drive screw d3
    M6x12
  • h1
    19.0
Dyna-Force Clamp Smooth 30.0 M8 Stainless Steel

20266523

Price Range
£ 188.3124 - £ 141.2394

Stock Levels
Request the lead time here
Attributes
  • Jaw Type
    Smooth
  • d1
    30.0
  • d2
    M8
  • Drive screw d3
    M10x18
  • h1
    29.0
Dyna-Force Clamp Smooth 25.0 M6 Stainless Steel

20266509

Price Range
£ 124.0422 - £ 93.0342

Stock Levels
Request the lead time here
Attributes
  • Jaw Type
    Smooth
  • d1
    25.0
  • d2
    M6
  • Drive screw d3
    M8x16
  • h1
    24.0
Dyna-Force Clamp Serrated 30.0 M8 Stainless Steel

20266530

Price Range
£ 203.286 - £ 152.4696

Stock Levels
Request the lead time here
Attributes
  • Jaw Type
    Serrated
  • d1
    30.0
  • d2
    M8
  • Drive screw d3
    M10x18
  • h1
    29.0
Dyna-Force Clamp Serrated 25.0 M6 Stainless Steel

20266516

Price Range
£ 133.926 - £ 100.4496

Stock Levels
Request the lead time here
Attributes
  • Jaw Type
    Serrated
  • d1
    25.0
  • d2
    M6
  • Drive screw d3
    M8x16
  • h1
    24.0
Dyna-Force Clamp Serrated 20.0 M5 Stainless Steel

20338190

Price Range
£ 128.9892 - £ 96.747

Stock Levels
Request the lead time here
Attributes
  • Jaw Type
    Serrated
  • d1
    20.0
  • d2
    M5
  • Drive screw d3
    M6x12
  • h1
    19.0