20014988
20014988
| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 2.7374 |
| 200 - 1999 | £ 1.2175 |
| 2000 + | £ 1.192 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.827 in |
|---|---|
| d | 21.0 mm |
| d1 | 0.709 in |
| d1 | 18.0 mm |
| h | 2.047 in |
| h | 52.0 mm |
| Maximum Temperature | 316 °C |
| Maximum Temperature | 600.8 °F |
| Colour | Natural |
| Material | Silicone |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue