Quantity | Unit price |
---|---|
25 - 124 | £ 0.5153 |
125 - 249 | £ 0.4638 |
250 + | £ 0.2782 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
ID | 12.7 mm |
---|---|
ID | 0.5 in |
IH | 36.1 mm |
IH | 1.421 in |
Maximum Temperature | 250 °C |
Maximum Temperature | 482 °F |
Colour | Clear |
Material | Silicone |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.