Quantity | Unit price |
---|---|
500 + | £ 0.7253 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
ID | 9.2 mm |
---|---|
ID | 0.362 in |
IH | 30.0 mm |
IH | 1.181 in |
Maximum Temperature | 180 °C |
Maximum Temperature | 356 °F |
Colour | Black |
Material | EPDM |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.