Quantity | Unit price |
---|---|
50 - 499 | £ 1.3686 |
500 + | £ 0.6517 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
ID | 9.7 mm |
---|---|
ID | 0.382 in |
IH | 23.1 mm |
IH | 0.909 in |
Maximum Temperature | 180 °C |
Maximum Temperature | 356 °F |
Colour | Black |
Material | EPDM |
Type | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.