Quantity | Unit price |
---|---|
250 - 2499 | £ 0.7504 |
2500 + | £ 0.7351 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
ID | 11.2 mm |
---|---|
ID | 0.441 in |
IH | 24.7 mm |
IH | 0.972 in |
Maximum Temperature | 180 °C |
Maximum Temperature | 356 °F |
Colour | Black |
Material | EPDM |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.