Quantity | Unit price |
---|---|
20 - 199 | £ 2.1548 |
200 - 1999 | £ 0.9588 |
2000 + | £ 0.9393 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
ID | 18.0 mm |
---|---|
ID | 0.709 in |
IH | 52.0 mm |
IH | 2.047 in |
Maximum Temperature | 250 °C |
Maximum Temperature | 482 °F |
Colour | Natural |
Material | Silicone |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.