Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2032 |
5000 + | £ 0.0906 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
ID | 9.3 mm |
---|---|
ID | 0.366 in |
IH | 13.0 mm |
IH | 0.512 in |
Maximum Temperature | 250 °C |
Maximum Temperature | 482 °F |
Colour | Yellow |
Material | PVC |
Thread Size | M10 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.