Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
Series Code :SR1096, SR6119, SR5755, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | IH | Colour | Material | View | |
---|---|---|---|---|---|---|---|
£ 0.8657 - £ 1.818 | Request the lead time here |
0.417 in
10.6 mm
|
1.331 in
33.8 mm
|
Black
|
EPDM
|
||
£ 1.145 - £ 2.4046 | 3600 In stock |
0.657 in
16.7 mm
|
1.181 in
30.0 mm
|
Black
|
EPDM
|
||
35-SCR1000 | £ 0.1315 - £ 0.1315 | 16200 In stock |
0.031 in
0.8 mm
|
0.031 in
0.8 mm
|
Natural
|
Silicone
|
|
£ 0.2001 - £ 0.2001 | Request the lead time here |
0.039 in
1.0 mm
|
0.039 in
1.0 mm
|
Black
|
Silicone
|
||
£ 0.2782 - £ 0.5153 | 600 In stock |
0.5 in
12.7 mm
|
1.421 in
36.1 mm
|
Clear
|
Silicone
|
||
£ 0.1108 - £ 0.249 | 6589 In stock |
0.382 in
9.7 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
£ 0.1459 - £ 0.3283 | 3150 In stock |
0.52 in
13.2 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
£ 0.1723 - £ 0.3882 | 7900 In stock |
0.74 in
18.8 mm
|
0.512 in
13.0 mm
|
Yellow
|
PVC
|
||
£ 0.2223 - £ 0.4976 | 800 In stock |
0.937 in
23.8 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
£ 0.5836 - £ 1.3679 | 520 In stock |
2 in
50.8 mm
|
1.969 in
50.0 mm
|
Yellow
|
PVC
|
||
£ 0.0807 - £ 0.181 | 17000 In stock |
0.295 in
7.5 mm
|
0.512 in
13.0 mm
|
Yellow
|
PVC
|
||
£ 0.092 - £ 0.211 | 5500 In stock |
0.382 in
9.7 mm
|
0.512 in
13.0 mm
|
Yellow
|
PVC
|
||
PCYJ-0153-025 | £ 0.1639 - £ 0.37 | 7800 In stock |
0.602 in
15.3 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
|
£ 0.7212 - £ 0.7212 | 276010 In stock |
0.311 in
7.9 mm
|
1.378 in
35.0 mm
|
Black
|
EPDM
|
||
£ 0.7351 - £ 0.7504 | Request the lead time here |
0.441 in
11.2 mm
|
0.972 in
24.7 mm
|
Black
|
EPDM
|
||
£ 1.2548 - £ 2.6351 | 64800 In stock |
0.732 in
18.6 mm
|
1.181 in
30.0 mm
|
Black
|
EPDM
|
||
£ 0.3238 - £ 0.3293 | 32940 In stock |
0.035 in
0.9 mm
|
0.035 in
0.9 mm
|
Natural
|
Silicone
|
||
£ 0.7962 - £ 1.6721 | Request the lead time here |
0.252 in
6.4 mm
|
2 in
50.8 mm
|
Black
|
EPDM
|
||
£ 0.2321 - £ 0.4299 | 1000 In stock |
0.563 in
14.3 mm
|
0.949 in
24.1 mm
|
Clear
|
Silicone
|
||
£ 0.1321 - £ 0.2944 | 528 In stock |
0.437 in
11.1 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.