Menu Search

Eccentric Knife Edge Clamps

In production

Eccentric Knife Edge Clamps offer a firm and accurate grip while requiring little surface contact. This clamp has knurls that enable the clamp to grab the workpiece with little touch, enabling accurate and secure clamping of workpieces with uneven surfaces.

It is especially useful for securely holding delicate or fragile materials without causing harm or distortion. The workpiece should be to the right of the clamp. Used in industries such as construction, assembly and welding applications.

  • It offers a firm and accurate grip while requiring little surface contact.
  • Useful for securely holding fragile materials without causing harm.
  • Used in industries such as construction, assembly and welding applications.
Material: Hardened Steel Series Code: SR12120

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
d1 All
d2 All
h1 All
l1 All
Clamping force max. kN All
s1 All
w1 All
Show less filters Show more filters
3 results
Product SKUs information
Item Code Price range Availability l1 w1 d1 h1 Clamping force max. kN s1 d2 View
£ 68.54 - £ 91.39 Request the lead time here
19.0
10.2
M10x1.5
6.35
8.8
1.22
20.6
£ 110.99 - £ 147.98 Request the lead time here
19.0
10.2
M10x1.5
6.35
8.8
1.22
20.6
£ 102.00 - £ 136.00 Request the lead time here
22.8
12.7
M12x1.75
9.52
17.7
2.03
25.4
Eccentric Knife Edge Clamp M10x1.5 6.35 19.0 Hardened Steel

20267063

Price Range
£ 68.54 - £ 91.39

Stock Levels
Request the lead time here
Attributes
  • d1
    M10x1.5
  • d2
    20.6
  • h1
    6.35
  • l1
    19.0
  • Clamping force max. kN
    8.8
Eccentric Knife Edge Clamp M10x1.5 6.35 19.0 Hardened Steel

20267049

Price Range
£ 110.99 - £ 147.98

Stock Levels
Request the lead time here
Attributes
  • d1
    M10x1.5
  • d2
    20.6
  • h1
    6.35
  • l1
    19.0
  • Clamping force max. kN
    8.8
Eccentric Knife Edge Clamp M12x1.75 9.52 22.8 Hardened Steel

20267056

Price Range
£ 102.00 - £ 136.00

Stock Levels
Request the lead time here
Attributes
  • d1
    M12x1.75
  • d2
    25.4
  • h1
    9.52
  • l1
    22.8
  • Clamping force max. kN
    17.7