Menu Search

Eccentric Pull Down Clamps

In production

Eccentric Pull-down Clamps with small, sturdy, and stable construction are perfect for supplying pull-down and side clamping forces in situations with limited space.

It combines a tapered cone with an offset eccentric thread to offer clamping above or below the component's surface. It is unaffected by swarf ingress and has a strong tensile and side thrust clamping force.

It features a low profile, a small footprint, and is simple to use. Ideal for clamping multi components in automotive, construction, and machining.

  • Perfect for pull-down and side clamping forces in limited space.
  • Ideal for clamping in automotive, construction, and machining applications.
  • Combines a tapered cone with an offset eccentric thread.
Material: Hardened Steel Series Code: SR12111

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
d1 All
Show more Show less
d2 All
Show more Show less
l1 All
Show more Show less
l2 All
Show more Show less
l3 min All
Show more Show less
w1 All
Show more Show less
w2 ±0.2 All
Show more Show less
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability l1 w1 l3 min d1 l2 d2 w2 ±0.2 View
£ 17.95 - £ 27.62 Request the lead time here
6.0
3.0
3.0
M3
2.0
6.7
3.2
£ 21.16 - £ 32.56 Request the lead time here
20.0
8.3
10.0
M10
7.0
20.9
9.8
£ 16.66 - £ 25.63 Request the lead time here
12.0
5.4
6.0
M6
5.0
13.5
6.4
£ 15.46 - £ 23.79 Request the lead time here
8.0
3.5
4.0
M4
3.0
8.7
4.2
£ 20.03 - £ 30.81 Request the lead time here
16.0
6.6
8.0
M8
6.0
16.9
8.0
£ 18.12 - £ 27.88 Request the lead time here
10.0
4.2
5.0
M5
4.0
10.9
5.2
£ 22.41 - £ 34.48 Request the lead time here
24.0
10.1
12.0
M12
9.0
26.1
12.0
Eccentric Pull Down Clamp M3 6.7 6.0 Hardened Steel

20265731

Price Range
£ 27.62 - £ 17.95

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.7
  • l1
    6.0
  • l2
    2.0
  • l3 min
    3.0
Eccentric Pull Down Clamp M10 20.9 20.0 Hardened Steel

20265571

Price Range
£ 32.56 - £ 21.16

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    20.9
  • l1
    20.0
  • l2
    7.0
  • l3 min
    10.0
Eccentric Pull Down Clamp M6 13.5 12.0 Hardened Steel

20265557

Price Range
£ 25.63 - £ 16.66

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.5
  • l1
    12.0
  • l2
    5.0
  • l3 min
    6.0
Eccentric Pull Down Clamp M4 8.7 8.0 Hardened Steel

20265540

Price Range
£ 23.79 - £ 15.46

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.7
  • l1
    8.0
  • l2
    3.0
  • l3 min
    4.0
Eccentric Pull Down Clamp M8 16.9 16.0 Hardened Steel

20265564

Price Range
£ 30.81 - £ 20.03

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    16.9
  • l1
    16.0
  • l2
    6.0
  • l3 min
    8.0
Eccentric Pull Down Clamp M5 10.9 10.0 Hardened Steel

20265649

Price Range
£ 27.88 - £ 18.12

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    10.9
  • l1
    10.0
  • l2
    4.0
  • l3 min
    5.0
Eccentric Pull Down Clamp M12 26.1 24.0 Hardened Steel

20265588

Price Range
£ 34.48 - £ 22.41

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    26.1
  • l1
    24.0
  • l2
    9.0
  • l3 min
    12.0