Menu Search

Edge Protector 28.0 mm 40.0 mm LDPE Black

This edge protector is manufactured from LDPE and is used to protect edges from damage during transit or storage.
Item code:

110245

1143 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.2384
1000 - 9999 £ 0.1317
10000 + £ 0.1291
Standard pack: 1000

Order in multiple of 100

Total price:

£ 23.84

100 x £ 0.2384

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Slot Type No Slot
Style Standard
Colour Black
Material LDPE
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us