Menu Search

Edge Protector 18.0 mm 40.0 mm PP Black

This edge protector is manufactured from PP and is used to protect edges from damage during transit or storage.
Item code:

110248

20034 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.1998
2000 + £ 0.117
Standard pack: 2000

Order in multiple of 200

Total price:

£ 39.96

200 x £ 0.1998

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Slot Type Slot
Style Standard
Colour Black
Material PP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us