Quantity | Unit price |
---|---|
4 - 139 | £ 2.0149 |
140 + | £ 1.9732 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
h | 90.0 mm |
---|---|
h | 3.543 in |
SW | 70.0 mm |
SW | 2.756 in |
W | 135.0 mm |
W | 5.315 in |
Type | 4 |
Slot Type | Slot |
Style | Heavy Duty |
Colour | Black |
Material | PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.