Menu Search

Edge Protector 55.0 mm 65.3 mm LDPE Natural

This edge protector is manufactured from LDPE and is used to protect edges from damage during transit or storage.
Item code:

803759

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.4585
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 458.50

1000 x £ 0.4585

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Slot Type Slot
Style Heavy Duty
Colour Natural
Material LDPE
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us