Menu Search

Edge Protector 35.8 mm 64.7 mm LDPE Natural

This edge protector is manufactured from LDPE and is used to protect edges from damage during transit or storage.
Item code:

89395

18911 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 599 £ 0.8155
600 + £ 0.2598
Standard pack: 600

Order in multiple of 60

Total price:

£ 48.93

60 x £ 0.8155

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Slot Type Slot
Style Standard
Colour Natural
Material LDPE
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us