Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2075 |
5000 + | £ 0.1867 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Edge Holding |
Saddle Type | Hinged Edge |
Depth | 6.6 mm |
Depth | 0.26 in |
Inside Height | 12.0 mm |
Inside Height | 0.472 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Minimum Panel Thickness | 0.5 mm |
Minimum Panel Thickness | 0.02 in |
Overall Height | 19.0 mm |
Overall Height | 0.748 in |
Overall Width | 31.0 mm |
Overall Width | 1.22 in |
Panel Thickness Range | 0.5 - 1.6 mm |
Panel Thickness Range | 0.02 - 0.063 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue