Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1963 |
5000 - 9999 | £ 0.1792 |
10000 + | £ 0.1719 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Edge Holding |
Saddle Type | Rectangular |
Depth | 4.6 mm |
Depth | 0.180 in |
Inside Height | 23.1 mm |
Inside Height | 0.909 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Height | 34.8 mm |
Overall Height | 1.37 in |
Overall Width | 26.8 mm |
Overall Width | 1.055 in |
Panel Thickness Range | 0.8 - 1.6 mm |
Panel Thickness Range | 0.031 - 0.063 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.