Menu Search

Edge Wire Saddles

In stock

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Panel Thickness Range Overall Width Overall Height View
£ 0.2017 - £ 0.2303 16998 In stock
26.8 mm
33.3 mm
  • of 2
Cable Grommet Edge Holding 23.1 mm 22.8 mm Nylon 6/6

10013953

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
16998 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    23.1 mm