Menu Search

EMI Gasket Adhesive 10.7 mm 9.8 mm PU Foam

EMI gasketing made from PU Foam that is covered in nickel-copper tape. Wide bandwidth response 0.1-180 GHz. High noise reducing characteristics 80-90d. Low resistivity 0.8 Ω-cm. Adhesive base for simple installation. Maximum uncut length 1 metre.
Item code:

552044

23 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 109.1142
Standard pack: 1

Order in multiple of 1

Total price:

£ 109.11

1 x £ 109.1142

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compression 10 - 25%
Includes 5 x 1.0 m roll
Type 1
Shape L-Shape
Mount Type Adhesive TapeNon Conductive
Material PU Foam
Material Flammability Standard UL94 V-0
Colour Natural
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us