10089491
15011
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.1945 |
| 10000 + | £ 0.1431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.433 in |
|---|---|
| D | 11.0 mm |
| d1 | 0.299 in |
| d1 | 7.6 mm |
| h | 0.669 in |
| h | 17.0 mm |
| Colour | Black |
| Full Material | TPE/TPV |
| Finish | Matt |
| Type | 2 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 100% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue