Quantity | Unit price |
---|
Plug Type | Short |
---|---|
d1 | 0.1562" |
l1 | 0.125" |
l2 | 0.17" |
d2 +0.004|-0.000 | 0.1562" |
d3 max | 0.130" |
l3 min | 0.113" |
x +0.0|-0.010 | 0.010" |
Body Material | Zinc Plated Steel |
Ball Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue