Quantity | Unit price |
---|
Plug Type | Standard |
---|---|
d1 | 0.3750" |
l1 | 0.433" |
l2 | 0.60" |
d2 +0.004|-0.000 | 0.3750" |
d3 max | 0.343" |
l3 min | 0.425" |
x +0.0|-0.010 | 0.010" |
Body Material | Aluminium |
Ball Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue