Quantity | Unit price |
---|
d1 | 22.0 |
---|---|
l1 | 25.0 |
l2 | 34.0 |
d2 +0.1|-0.0 | 22.0 |
d3 max | 20.7 |
l3 min | 24.5 |
x ±0.2 | 0.8 |
Body Material | 303 Stainless Steel |
Ball Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.