Menu Search

Expansion Sealing Plugs - Metric

In production

These metric-sized expansion sealing plugs are intended to offer efficient, high-pressure sealing of apertures or cavities, obstructing the entry of dust, moisture, air and gas.

The expander ball is inserted into the plug sleeve. The plug ball's separate grooved sealing rings are pushed into the housing. It stays in place with the ball pressed up against the counterbore shoulder.

It is simple to install since it does not need tapping, reaming, machining of O-ring grooves, or using tapes or sealants. Commonly used in applications, including fluid power systems, pneumatic systems, hydraulic systems, industrial and valves.

  • It offers efficient, high-pressure sealing of apertures or cavities.
  • Obstructs the entry of dust, moisture, air and gas.
  • Used in applications, including fluid power systems, and pneumatic systems.
Series Code: SRP0190

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
70 results
Product SKUs information
Item Code Price range Availability Ball Material d2 +0.1|-0.0 l2 d3 max Body Material l1 d1 View
Request the lead time here
Steel
20.0
30.1
18.7
303 Stainless Steel
22.0
20.0
Request the lead time here
Steel
22.0
34.0
20.7
303 Stainless Steel
25.0
22.0
Request the lead time here
303 Stainless Steel
9.0
13.6
8.4
Aluminium
10.0
9.0
Request the lead time here
303 Stainless Steel
5.0
7.1
4.3
303 Stainless Steel
5.5
5.0
Request the lead time here
Steel
6.0
8.7
5.3
303 Stainless Steel
6.5
6.0
Request the lead time here
316 Stainless Steel
7.0
10.2
6.4
316 Stainless Steel
7.5
7.0
Request the lead time here
316 Stainless Steel
8.0
11.6
7.4
316 Stainless Steel
8.5
8.0
Request the lead time here
316 Stainless Steel
9.0
13.6
8.4
316 Stainless Steel
10.0
9.0
Request the lead time here
Steel
9.0
13.6
8.4
Zinc Plated Steel
10.0
9.0
Request the lead time here
303 Stainless Steel
7.0
10.2
6.4
303 Stainless Steel
7.5
7.0
Request the lead time here
Steel
12.0
17.9
10.6
Zinc Plated Steel
13.0
12.0
Request the lead time here
303 Stainless Steel
10.0
15.2
9.4
Aluminium
11.0
10.0
Request the lead time here
303 Stainless Steel
14.0
20.6
12.7
Aluminium
15.0
14.0
Request the lead time here
303 Stainless Steel
18.0
26.4
16.7
303 Stainless Steel
19.0
18.0
Request the lead time here
316 Stainless Steel
20.0
30.1
18.7
316 Stainless Steel
22.0
20.0
Request the lead time here
303 Stainless Steel
20.0
30.1
18.7
Aluminium
22.0
20.0
Request the lead time here
Steel
22.0
34.0
20.7
Zinc Plated Steel
25.0
22.0
Request the lead time here
Steel
4.0
5.2
3.3
303 Stainless Steel
4.0
4.0
Request the lead time here
303 Stainless Steel
4.0
5.2
3.3
Aluminium
4.0
4.0
Request the lead time here
Steel
6.0
8.7
5.3
Zinc Plated Steel
6.5
6.0
  • of 4
Expansion Sealing Plug 20.0 22.0 303 Stainless Steel

20250836


Stock Levels
Request the lead time here
Attributes
  • d1
    20.0
  • l1
    22.0
  • l2
    30.1
  • d2 +0.1|-0.0
    20.0
  • d3 max
    18.7
Expansion Sealing Plug 22.0 25.0 303 Stainless Steel

20250881


Stock Levels
Request the lead time here
Attributes
  • d1
    22.0
  • l1
    25.0
  • l2
    34.0
  • d2 +0.1|-0.0
    22.0
  • d3 max
    20.7
Expansion Sealing Plug 9.0 10.0 Aluminium

20250553


Stock Levels
Request the lead time here
Attributes
  • d1
    9.0
  • l1
    10.0
  • l2
    13.6
  • d2 +0.1|-0.0
    9.0
  • d3 max
    8.4
Expansion Sealing Plug 5.0 5.5 303 Stainless Steel

20250324


Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    5.5
  • l2
    7.1
  • d2 +0.1|-0.0
    5.0
  • d3 max
    4.3
Expansion Sealing Plug 6.0 6.5 303 Stainless Steel

20250386


Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    6.5
  • l2
    8.7
  • d2 +0.1|-0.0
    6.0
  • d3 max
    5.3
Expansion Sealing Plug 7.0 7.5 316 Stainless Steel

20250447


Stock Levels
Request the lead time here
Attributes
  • d1
    7.0
  • l1
    7.5
  • l2
    10.2
  • d2 +0.1|-0.0
    7.0
  • d3 max
    6.4
Expansion Sealing Plug 8.0 8.5 316 Stainless Steel

20250492


Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    8.5
  • l2
    11.6
  • d2 +0.1|-0.0
    8.0
  • d3 max
    7.4
Expansion Sealing Plug 9.0 10.0 316 Stainless Steel

20250546


Stock Levels
Request the lead time here
Attributes
  • d1
    9.0
  • l1
    10.0
  • l2
    13.6
  • d2 +0.1|-0.0
    9.0
  • d3 max
    8.4
Expansion Sealing Plug 9.0 10.0 Zinc Plated Steel

20250560


Stock Levels
Request the lead time here
Attributes
  • d1
    9.0
  • l1
    10.0
  • l2
    13.6
  • d2 +0.1|-0.0
    9.0
  • d3 max
    8.4
Expansion Sealing Plug 7.0 7.5 303 Stainless Steel

20250423


Stock Levels
Request the lead time here
Attributes
  • d1
    7.0
  • l1
    7.5
  • l2
    10.2
  • d2 +0.1|-0.0
    7.0
  • d3 max
    6.4
Expansion Sealing Plug 12.0 13.0 Zinc Plated Steel

20250669


Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • l1
    13.0
  • l2
    17.9
  • d2 +0.1|-0.0
    12.0
  • d3 max
    10.6
Expansion Sealing Plug 10.0 11.0 Aluminium

20250607


Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    11.0
  • l2
    15.2
  • d2 +0.1|-0.0
    10.0
  • d3 max
    9.4
Expansion Sealing Plug 14.0 15.0 Aluminium

20250706


Stock Levels
Request the lead time here
Attributes
  • d1
    14.0
  • l1
    15.0
  • l2
    20.6
  • d2 +0.1|-0.0
    14.0
  • d3 max
    12.7
Expansion Sealing Plug 18.0 19.0 303 Stainless Steel

20250775


Stock Levels
Request the lead time here
Attributes
  • d1
    18.0
  • l1
    19.0
  • l2
    26.4
  • d2 +0.1|-0.0
    18.0
  • d3 max
    16.7
Expansion Sealing Plug 20.0 22.0 316 Stainless Steel

20250843


Stock Levels
Request the lead time here
Attributes
  • d1
    20.0
  • l1
    22.0
  • l2
    30.1
  • d2 +0.1|-0.0
    20.0
  • d3 max
    18.7
Expansion Sealing Plug 20.0 22.0 Aluminium

20250850


Stock Levels
Request the lead time here
Attributes
  • d1
    20.0
  • l1
    22.0
  • l2
    30.1
  • d2 +0.1|-0.0
    20.0
  • d3 max
    18.7
Expansion Sealing Plug 22.0 25.0 Zinc Plated Steel

20250911


Stock Levels
Request the lead time here
Attributes
  • d1
    22.0
  • l1
    25.0
  • l2
    34.0
  • d2 +0.1|-0.0
    22.0
  • d3 max
    20.7
Expansion Sealing Plug 4.0 4.0 303 Stainless Steel

20250294


Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    4.0
  • l2
    5.2
  • d2 +0.1|-0.0
    4.0
  • d3 max
    3.3
Expansion Sealing Plug 4.0 4.0 Aluminium

20250300


Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    4.0
  • l2
    5.2
  • d2 +0.1|-0.0
    4.0
  • d3 max
    3.3
Expansion Sealing Plug 6.0 6.5 Zinc Plated Steel

20250416


Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    6.5
  • l2
    8.7
  • d2 +0.1|-0.0
    6.0
  • d3 max
    5.3