Menu Search

Expansion Sealing Plugs - Metric

In production

These metric-sized expansion sealing plugs are intended to offer efficient, high-pressure sealing of apertures or cavities, obstructing the entry of dust, moisture, air and gas.

The expander ball is inserted into the plug sleeve. The plug ball's separate grooved sealing rings are pushed into the housing. It stays in place with the ball pressed up against the counterbore shoulder.

It is simple to install since it does not need tapping, reaming, machining of O-ring grooves, or using tapes or sealants. Commonly used in applications, including fluid power systems, pneumatic systems, hydraulic systems, industrial and valves.

  • It offers efficient, high-pressure sealing of apertures or cavities.
  • Obstructs the entry of dust, moisture, air and gas.
  • Used in applications, including fluid power systems, and pneumatic systems.
Series Code: SRP0190

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
70 results
Product SKUs information
Item Code Price range Availability Ball Material d2 +0.1|-0.0 l2 d3 max Body Material l1 d1 View
Request the lead time here
316 Stainless Steel
3.0
4.6
2.2
316 Stainless Steel
3.6
3.0
Request the lead time here
Steel
3.0
4.6
2.2
303 Stainless Steel
3.6
3.0
Request the lead time here
316 Stainless Steel
5.0
7.1
4.3
316 Stainless Steel
5.5
5.0
Request the lead time here
303 Stainless Steel
5.0
7.1
4.3
Aluminium
5.5
5.0
Request the lead time here
303 Stainless Steel
6.0
8.7
5.3
303 Stainless Steel
6.5
6.0
Request the lead time here
Steel
7.0
10.2
6.4
303 Stainless Steel
7.5
7.0
Request the lead time here
Steel
7.0
10.2
6.4
Zinc Plated Steel
7.5
7.0
Request the lead time here
303 Stainless Steel
9.0
13.6
8.4
303 Stainless Steel
10.0
9.0
Request the lead time here
303 Stainless Steel
10.0
15.2
9.4
303 Stainless Steel
11.0
10.0
Request the lead time here
303 Stainless Steel
12.0
17.9
10.6
303 Stainless Steel
13.0
12.0
  • of 4
Expansion Sealing Plug 3.0 3.6 316 Stainless Steel

20250232


Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • l1
    3.6
  • l2
    4.6
  • d2 +0.1|-0.0
    3.0
  • d3 max
    2.2
Expansion Sealing Plug 3.0 3.6 303 Stainless Steel

20250263


Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • l1
    3.6
  • l2
    4.6
  • d2 +0.1|-0.0
    3.0
  • d3 max
    2.2
Expansion Sealing Plug 5.0 5.5 316 Stainless Steel

20250348


Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    5.5
  • l2
    7.1
  • d2 +0.1|-0.0
    5.0
  • d3 max
    4.3
Expansion Sealing Plug 5.0 5.5 Aluminium

20250355


Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    5.5
  • l2
    7.1
  • d2 +0.1|-0.0
    5.0
  • d3 max
    4.3
Expansion Sealing Plug 6.0 6.5 303 Stainless Steel

20250379


Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    6.5
  • l2
    8.7
  • d2 +0.1|-0.0
    6.0
  • d3 max
    5.3
Expansion Sealing Plug 7.0 7.5 303 Stainless Steel

20250430


Stock Levels
Request the lead time here
Attributes
  • d1
    7.0
  • l1
    7.5
  • l2
    10.2
  • d2 +0.1|-0.0
    7.0
  • d3 max
    6.4
Expansion Sealing Plug 7.0 7.5 Zinc Plated Steel

20250461


Stock Levels
Request the lead time here
Attributes
  • d1
    7.0
  • l1
    7.5
  • l2
    10.2
  • d2 +0.1|-0.0
    7.0
  • d3 max
    6.4
Expansion Sealing Plug 9.0 10.0 303 Stainless Steel

20250522


Stock Levels
Request the lead time here
Attributes
  • d1
    9.0
  • l1
    10.0
  • l2
    13.6
  • d2 +0.1|-0.0
    9.0
  • d3 max
    8.4
Expansion Sealing Plug 10.0 11.0 303 Stainless Steel

20250577


Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    11.0
  • l2
    15.2
  • d2 +0.1|-0.0
    10.0
  • d3 max
    9.4
Expansion Sealing Plug 12.0 13.0 303 Stainless Steel

20250621


Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • l1
    13.0
  • l2
    17.9
  • d2 +0.1|-0.0
    12.0
  • d3 max
    10.6