Menu Search

Extension Spring 10.6 mm 0.60 Nmm Carbon Steel

This extension spring is made from carbon steel with a length of 57.15 mm an outside diameter of 10.67 mm and 0.6 Nm spring rate. This music wire is not recommended for applications where temperature exceeds 121 °.
Item code:

1217413

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.5881
150 - 299 £ 1.506
300 + £ 1.4512
Standard pack: 30

Order in multiple of 30

Total price:

£ 47.64

30 x £ 1.5881

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us