Menu Search

Extension Spring 12.7 mm 0.18 Nmm Carbon Steel

This extension spring is made from carbon steel with a length of 50.8 mm an outside diameter of 12.7 mm and 0.18 Nm spring rate. This music wire is not recommended for applications where temperature exceeds 121 °.
Item code:

1217432

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.6018
150 - 299 £ 1.506
300 + £ 1.4649
Standard pack: 30

Order in multiple of 30

Total price:

£ 48.05

30 x £ 1.6018

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us