Menu Search

Extension Spring 6.1 mm 1.44 Nmm Stainless Steel

This extension spring is made from stainless steel with a length of 22.35 mm an outside diameter of 6.1 mm and 1.44 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed 260 °.
Item code:

1217489

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.8204
150 - 299 £ 1.7231
300 + £ 1.6814
Standard pack: 30

Order in multiple of 30

Total price:

£ 54.61

30 x £ 1.8204

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us