Menu Search

Extension Spring 6.1 mm 0.15 Nmm Stainless Steel

This extension spring is made from stainless steel with a length of 127 mm an outside diameter of 6.1 mm and 0.15 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed 260 °.
Item code:

1217504

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 2.1631
150 - 299 £ 2.0673
300 + £ 1.9852
Standard pack: 30

Order in multiple of 30

Total price:

£ 64.89

30 x £ 2.1631

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us