Menu Search

Extension Spring 12.7 mm 0.04 Nmm Stainless Steel

This extension spring is made from stainless steel with a length of 114.3 mm an outside diameter of 12.7 mm and 0.04 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed 260 °.
Item code:

1217538

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 2.5013
150 - 299 £ 2.3762
300 + £ 2.2929
Standard pack: 30

Order in multiple of 30

Total price:

£ 75.04

30 x £ 2.5013

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us