Menu Search

Extension Spring 19.1 mm 2.77 Nmm Stainless Steel

This extension spring is made from stainless steel with a length of 63.5 mm an outside diameter of 19.05 mm and 2.77 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed 260 °.
Item code:

1217555

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 3.7239
150 - 299 £ 3.5459
300 + £ 3.4364
Standard pack: 30

Order in multiple of 30

Total price:

£ 111.72

30 x £ 3.7239

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us