Quantity | Unit price |
---|---|
30 - 149 | £ 2.1122 |
150 - 299 | £ 2.001 |
300 + | £ 1.9454 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Initial Tension | 5.19 N |
---|---|
Initial Tension | 5.19 N |
Load at Load Length | 58.54 N |
Load at Load Length | 58.54 N |
Maximum Application Temperature | 260 °C |
Maximum Application Temperature | 500 °F |
Overall Length | 69.9 mm |
Overall Length | 2.752 in |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.