For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Length | Spring Rate | Initial Tension | Overall Length | Material | Load at Load Length | Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
0.85 N
0.85 N
|
0.622 in
15.8 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
0.85 N
0.85 N
|
1.122 in
28.5 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
0.85 N
0.85 N
|
1.752 in
44.5 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
0.85 N
0.85 N
|
2.752 in
69.9 mm
|
Carbon Steel
|
9.21 N
9.21 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1 in
25.4 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
2.22 N
2.22 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
£ 1.4035 - £ 1.5286 | Request the lead time here |
|
|
2.22 N
2.22 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
£ 1.8482 - £ 2.001 | Request the lead time here |
|
|
2.22 N
2.22 N
|
4 in
101.6 mm
|
Carbon Steel
|
23.58 N
23.58 N
|
|
||
£ 1.473 - £ 1.6119 | Request the lead time here |
|
|
3.65 N
3.65 N
|
1.122 in
28.5 mm
|
Carbon Steel
|
40.30 N
40.30 N
|
|
||
£ 1.473 - £ 1.6119 | Request the lead time here |
|
|
3.65 N
3.65 N
|
1.752 in
44.5 mm
|
Carbon Steel
|
40.30 N
40.30 N
|
|
||
£ 1.473 - £ 1.6119 | Request the lead time here |
|
|
3.65 N
3.65 N
|
2.752 in
69.9 mm
|
Carbon Steel
|
40.30 N
40.30 N
|
|
||
£ 1.473 - £ 1.6119 | Request the lead time here |
|
|
6.23 N
6.23 N
|
1.252 in
31.8 mm
|
Carbon Steel
|
70.28 N
70.28 N
|
|
||
£ 1.473 - £ 1.6119 | 330 In stock |
|
|
6.23 N
6.23 N
|
2 in
50.8 mm
|
Carbon Steel
|
70.28 N
70.28 N
|
|
||
£ 1.473 - £ 1.6119 | Request the lead time here |
|
|
6.23 N
6.23 N
|
3 in
76.2 mm
|
Carbon Steel
|
70.28 N
70.28 N
|
|
||
£ 1.4869 - £ 1.6258 | 30 In stock |
|
|
1.78 N
1.78 N
|
1.752 in
44.5 mm
|
Carbon Steel
|
19.57 N
19.57 N
|
|
||
£ 1.4869 - £ 1.6258 | 10 In stock |
|
|
1.78 N
1.78 N
|
2.752 in
69.9 mm
|
Carbon Steel
|
19.57 N
19.57 N
|
|
||
£ 1.9038 - £ 1.9038 | 30 In stock |
|
|
1.78 N
1.78 N
|
4.5 in
114.3 mm
|
Carbon Steel
|
19.57 N
19.57 N
|
|
||
£ 1.5564 - £ 1.6953 | Request the lead time here |
|
|
7.56 N
7.56 N
|
1.5 in
38.1 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
£ 1.6953 - £ 1.8482 | Request the lead time here |
|
|
7.56 N
7.56 N
|
2.5 in
63.5 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
£ 1.7926 - £ 1.9454 | Request the lead time here |
|
|
7.56 N
7.56 N
|
4 in
101.6 mm
|
Carbon Steel
|
83.63 N
83.63 N
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.