Menu Search

Extension Springs

In stock

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
£ 1.9454 - £ 2.1122 30 In stock
1.48 N
76.2 mm
Stainless Steel
16.30 N
£ 2.2929 - £ 2.5013 Request the lead time here
1.48 N
127.0 mm
Stainless Steel
16.30 N
£ 2.5013 - £ 2.6125 30 In stock
6.30 N
44.5 mm
Stainless Steel
69.66 N
£ 2.279 - £ 2.4874 Request the lead time here
6.30 N
69.9 mm
Stainless Steel
69.66 N
£ 2.4179 - £ 2.6264 Request the lead time here
6.30 N
114.3 mm
Stainless Steel
69.66 N
£ 3.4879 - £ 3.7798 Request the lead time here
10.28 N
63.5 mm
Stainless Steel
114.19 N
£ 3.9743 - £ 4.3356 Request the lead time here
10.28 N
101.6 mm
Stainless Steel
114.19 N
£ 3.877 - £ 4.2106 Request the lead time here
23.22 N
57.2 mm
Stainless Steel
258.22 N
£ 3.8215 - £ 4.155 Request the lead time here
23.22 N
88.9 mm
Stainless Steel
258.22 N
£ 5.7808 - £ 6.295 Request the lead time here
23.22 N
139.7 mm
Stainless Steel
258.22 N
1217377 £ 1.4035 - £ 1.5286 Request the lead time here
0.85 N
22.4 mm
Carbon Steel
9.21 N
£ 1.4035 - £ 1.5286 Request the lead time here
0.85 N
34.8 mm
Carbon Steel
9.21 N
£ 1.4035 - £ 1.5286 Request the lead time here
0.85 N
57.2 mm
Carbon Steel
9.21 N
£ 1.4035 - £ 1.5286 Request the lead time here
2.22 N
19.1 mm
Carbon Steel
23.58 N
£ 1.4035 - £ 1.5286 Request the lead time here
2.22 N
31.8 mm
Carbon Steel
23.58 N
£ 1.4035 - £ 1.5286 Request the lead time here
2.22 N
50.8 mm
Carbon Steel
23.58 N
£ 1.4035 - £ 1.5286 Request the lead time here
2.22 N
76.2 mm
Carbon Steel
23.58 N
£ 1.8482 - £ 2.001 Request the lead time here
2.22 N
127.0 mm
Carbon Steel
23.58 N
£ 1.473 - £ 1.6119 Request the lead time here
3.65 N
34.8 mm
Carbon Steel
40.30 N
£ 1.473 - £ 1.6119 Request the lead time here
3.65 N
57.2 mm
Carbon Steel
40.30 N
  • of 10
Extension Spring 12.7 mm 0.07 Nmm Stainless Steel

1217535

Price Range
£ 2.1122 - £ 1.9454

Stock Levels
30 In stock
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.03 Nmm Stainless Steel

1217539

Price Range
£ 2.5013 - £ 2.2929

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 2.72 Nmm Stainless Steel

1217543

Price Range
£ 2.6125 - £ 2.5013

Stock Levels
30 In stock
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    44.5 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 1.34 Nmm Stainless Steel

1217547

Price Range
£ 2.4874 - £ 2.279

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.70 Nmm Stainless Steel

1217551

Price Range
£ 2.6264 - £ 2.4179

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    114.3 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 2.77 Nmm Stainless Steel

1217555

Price Range
£ 3.7798 - £ 3.4879

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 1.20 Nmm Stainless Steel

1217559

Price Range
£ 4.3356 - £ 3.9743

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    101.6 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 16.85 Nmm Stainless Steel

1217563

Price Range
£ 4.2106 - £ 3.877

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 7.35 Nmm Stainless Steel

1217567

Price Range
£ 4.155 - £ 3.8215

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    88.9 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 3.87 Nmm Stainless Steel

1217571

Price Range
£ 6.295 - £ 5.7808

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    139.7 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.30 Nmm Carbon Steel

1217377

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    22.4 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.14 Nmm Carbon Steel

1217381

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.07 Nmm Carbon Steel

1217385

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    57.2 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 2.42 Nmm Carbon Steel

1217389

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    19.1 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.93 Nmm Carbon Steel

1217393

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.51 Nmm Carbon Steel

1217397

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.30 Nmm Carbon Steel

1217401

Price Range
£ 1.5286 - £ 1.4035

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.18 Nmm Carbon Steel

1217405

Price Range
£ 2.001 - £ 1.8482

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    127.0 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 1.47 Nmm Carbon Steel

1217409

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 0.60 Nmm Carbon Steel

1217413

Price Range
£ 1.6119 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    57.2 mm
  • Material
    Carbon Steel