Quantity | Unit price |
---|---|
100 - 199 | £ 1.5703 |
200 - 299 | £ 1.2089 |
300 + | £ 0.9671 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Filter Material | Polyurethane Foam |
Full Material | Polyurethane Foam |
Fan Size | 37.1 mm |
Fan Size | 37.1 mm |
Overall Height | 3.3 mm |
Overall Height | 0.13 in |
Overall Width | 37.1 mm |
Overall Width | 1.461 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.