Menu Search

Fan Filter 95.8 mm Polyurethane Foam

This filter prevents debris falling into the fan blades and causing accidental obstruction. This item meets UL94HF1 smoke generation standard
Item code:

1221654

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 199 £ 1.30
200 + £ 1.1547
Standard pack: 100

Order in multiple of 100

Total price:

£ 130.00

100 x £ 1.30

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Filter Material Polyurethane Foam
Full Material Polyurethane Foam
Fan Size 95.8 mm
Overall Height 3.3 mm
Overall Width 90.2 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us