Quantity | Unit price |
---|---|
10 - 99 | £ 4.3252 |
100 + | £ 1.8065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Filter Material | Polyurethane Foam |
Full Material | Polyurethane Foam |
Fan Size | 151.9 mm |
Fan Size | 151.9 mm |
Overall Height | 3.0 mm |
Overall Height | 0.118 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.