Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2654 |
5000 + | £ 0.2598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Silicone Rubber |
Type | One End, Multi Panel, Breakaway - Flexible |
Head Diameter | 10.0 mm |
Head Diameter | 0.394 in |
Overall Length | 133.5 mm |
Overall Length | 5.256 in |
Hardness | 40 (Shore A) |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.