Quantity | Unit price |
---|---|
100 + | £ 6.5579 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Mild Steel |
---|---|
Mounting Method | Screw |
Shape | Rounded |
Distance Between Fixing Holes | 105.4 mm |
Distance Between Fixing Holes | 4.15 in |
Fan Size | 105.4 mm |
Fan Size | 105.4 mm |
Overall Thickness | 4.7 mm |
Overall Thickness | 0.185 in |
Commodity Code | 8484900090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue