Menu Search

Fan Mount 25.0 mm 83.5 mm Rubber Black

Breakaway Fan mount made using Silicone Rubber. To assemble, simply pull-through panel, the grip breaks away when fixed. Then locate and assemble fan housing.
Item code:

1339689

144785 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1659
5000 - 9999 £ 0.1362
10000 + £ 0.1138
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 165.90

1000 x £ 0.1659

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Silicone Rubber
Mounting Method Push In
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us