Menu Search

Plastic Snap In Fan Guard - 125.0 x 125.0 mm

This product prevents debris falling into the fan blades and accidental obstruction. Designed for a fan size of 125.0 mm
Item code:

230020301E

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 3.6167
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.62

1 x £ 3.6167

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Clip On
Shape Square
Operating Temperature Range 0 - 100 °C
Overall Thickness 35.0 mm
Overall Width 125.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us