Quantity | Unit price |
---|---|
20 + | £ 2.4457 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Mounting Method | Push In |
Shape | Square |
Distance Between Fixing Holes | 71.0 mm |
Distance Between Fixing Holes | 2.795 in |
Fan Size | 80.0 mm |
Fan Size | 80.0 mm |
Overall Thickness | 14.5 mm |
Overall Thickness | 0.571 in |
Overall Width | 80.0 mm |
Overall Width | 3.15 in |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.