Quantity | Unit price |
---|---|
100 + | £ 1.737 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Steel |
---|---|
Mounting Method | Screw |
Shape | Circle |
Distance Between Fixing Holes | 82.5 mm |
Distance Between Fixing Holes | 3.248 in |
Fan Size | 92.0 mm |
Fan Size | 92.0 mm |
Overall Thickness | 5.5 mm |
Overall Thickness | 0.217 in |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.