Quantity | Unit price |
---|---|
160 + | £ 2.252 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | 25% Glass Filled Polyamide 6.6 |
Mounting Method | Screw |
Shape | Square |
Distance Between Fixing Holes | 32.2 mm |
Distance Between Fixing Holes | 1.268 in |
Fan Size | 40.0 mm |
Fan Size | 40.0 mm |
Overall Thickness | 4.3 mm |
Overall Thickness | 0.169 in |
Overall Width | 43.0 mm |
Overall Width | 1.693 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.